您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: GEKA by KARASTO
Created: 09.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GEKA by KARASTO
25.1075-GEKA® plus 1/3 threaded hose fitting, heavy-duty-G1/2
GEKA by KARASTO
Threaded fittings
Threaded hose fittings
GEKA® plus 1/3 threaded hose fittings
Powered by
CAD模型選擇
{geka/threaded_fittings/threaded_hose/plus_1_3_fittings/threaded_hose_fitting_heavy_duty.prj},{NB=25.1075},{INFO1=KARASTO Armaturenfabrik Oehler GmbH},{INFO2=GEKA plus 1/3 threaded hose fitting, heavy-duty },{AG=G1/2},{AGX=20.955},{SG=3/8},{SGX=10.000},{ID=10},{PMAX=MIN},{MAT=Brass},{MX=0.028},{ZT=74199990},{VE1=10},{VE2=500},{ND=10.2},{DA=20.8},{DAAUTO=20.5},{VERS=1},{L1=26.00},{L1AUTO=26.00},{L2=9.000},{L3=38.000},{L3AUTO=38.0},{ARTNR=25.1075}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
KARASTO Armaturenfabrik Oehler GmbH
Description
GEKA® plus 1/3 threaded hose fitting, heavy-duty
Bill of material
25.1075-GEKA® plus 1/3 threaded hose fitting, heavy-duty-G1/2
25.1075-GEKA® plus 1/3 threaded hose fitting, heavy-duty-G1/2
External thread
G1/2
G1/2
Hose size
3/8
3/8
Inch
Hose inside diameter
10
10
mm
Material
Brass
Weight
28
28
g
Customs tariff number
74199990
Pieces per packaging unit
10
Stck
Outer box pieces
500
500
Stck
Article number
25.1075
25.1075
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D